Caterpillar 262D CA

Caterpillar 262D CA

Price
41,200 USD
Year
2016
Working hours
1573 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D CA
CategorySkid Steer Loaders
Serial NumberDTB04629
Unit NumberE143974
Catalog NumberCU4344872
Manufacturing Year2016
Hours1573 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$ 41,200
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
2 SPEED TRAVEL2 SPEED TRAVEL
SELF LEVELINGSELF LEVELING
Additional InformationHEATER
BUCKET: 66"
COMMENTS:
AUX HYD
AIR CONDITIONING
PRODUCT LINK: INCLUDES
ROPS: ENCLOSED
COUPLER: ELECTRIC
HYDRAULICS: STANDARD FLOW
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • GoodCab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMinor dent at right rear corner of machine.
  • Good
  • YesLight cleaning and cab detail needed.
  • Yes
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • GoodA/C blowing cold minor damage to condenser, has part left over from A/C breather kit attaced to cab. Filter door has been replaced.
  • Good
  • GoodCab polycarbonate door has a few minor scuffs. Still functional.
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMachine configured with Hand and Foot controls.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • N/A
  • Ninety nine percent remaining.
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodDid not cut filters.
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red ELC
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • FairRight front cab worklight inoperative.
  • Good
  • Good
  • Good
  • NoNo cord
  • No
  • Product link antenna needs secured.
hydraulics
  • FairHalf clamp and bolt missing from right side loader frame.
  • Good
  • GoodFoot controls for bucket operation
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodElectric coupler.
  • 66 inch bucket
  • 65SSGP128342
comments, misc. repairs, general remarks
  • PM Service
tires
  • No
  • No
  • 85
  • 12X16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCat2485NoNoNo
Left RearCat2482NoYesNo
Right FrontCat2382NoYesNo
Right RearCat2589NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone