Caterpillar 262C

Caterpillar 262C

Price
38,000 USD
Year
2012
Working hours
1224 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262C
CategorySkid Steer Loaders
Serial NumberMST05170
Unit Number456145
Catalog NumberCU4341965
Manufacturing Year2012
Hours1224 h
CountryUnited States
LocationCommerce City, CO
Pricing
Price Excluding Tax$ 38,000
Tax-
Price Including Tax-
Features
Accessories
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
ENGINEENGINE
Additional Information2012 CATERPILLAR 262C SKIDSTEER
AS IS /AS RECEIVED
BELT, SEAT, 2"
CONVERSION ARRANGEMENT
DOOR, CAB, POLYCARBONATE
ENGINE, TIER 3 COMPLIANT
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL
PACKAGE, PERFORMANCE, (S4)
QUICK COUPLER, HYDRAULIC
RADIO READY
ROPS, ENCLOSED WITH A/C (C3)
SEAT, COMFORT, AIR SUSPENSIO
TIRES, 12X16.5 10PR
WORK TOOL WIRING HARNESS
1224/04/08/19
Conditions
Good
Fair
Poor
  • general appearance
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
engine
  • Fair
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
  • No
  • Red
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Includes erskine snow blower, snowwolf plow, snowwolf tires.
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good shape. 72"
comments, misc. repairs, general remarks
  • Package deal. 262 bucket, snow plow, snowblower, wolf paws
tires
  • No
  • 65
  • 12 x 16.5.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone