Quick Search

Caterpillar 262

Caterpillar 262

Price
$26,000
Year
2003
Working hours
3,325 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Piscataway, NJ
+1 732 417 7109
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 262
CategorySkid Steer Loaders
Serial NumberCED02835
Unit NumberUCCED2835
Catalog Number4915013
Year2003
Hours3,325 h
CountryUnited States
LocationPiscataway, NJ
Pricing
Price Excluding Tax26,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
810
  • YesBOTTOM ENGINE AREA DIRTY..
  • No
  • TO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON. ALL SALES ARE AS-IS UNLESS OTHERWISE STATED. FOLEY DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE.  HOWEVER DUE
  • FairNOTE,, RIGHT SIDE CAB WINDOWS INSTALLED.. LEFT SIDE CAB WINDOWS MISSING..
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
101
  • PoorN/G,, SWITCH BROKE.?
  • Good
gauges, operator station, console
840
  • NoN/G..
  • 1/8 TANK FUEL.
  • FairTOP LEFT KEY CONSOLE MOUNTING LOOSE..
  • Good
  • Good
  • Good
  • FairNOTE,, RIGHT SIDE CAB WINDOWS INSTALLED.. LEFT SIDE CAB WINDOWS MISSING..
  • Good
  • FairPLAY AT HYD JOYSTICKS, LEFT HANDLE TAPED UP.. BOTH PILOT VALVES CLASS 2 LEAKS..
  • Good
  • Good
  • Good
  • FairLABELS FADED..
  • Good
engine
710
  • No
  • No
  • Yes
  • No
  • YesLEFT SIDE FRT HOUSING CLASS 2 LEAKS,, INJECTION PUMP POSSIBLE CLASS 1 LEAK...
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHAND RPM CONTROL BROKE N/G.. FOOT RPM PEDAL STICKS..
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
240
  • YesBOTH PILOT HAND VALVES CLASS 2 LEAKS..
  • FairFRT AUX TUBE SMALL BEND..
  • Fair2 LIFT CLY PINS EYES BROKE..
  • Good
  • FairBOTH PILOT HAND VALVES CLASS 2 OIL LEAKS..
  • Good
  • FairSOME WEAR AT MOUNTING PINS+BUSHINGS..
tandems/gears/bearings/chains
610
  • Good
  • Good
  • GoodNOTE, MACHINE HAS NO TIRES.. MACHINE HAS RUBBER TRACK SYSTEM..
  • Good
  • FairPLAY AT TRAVEL CONTROL HANDLE.. BOTH PILOT HAND VALVES LEAK..
  • Good
  • Good
bucket
420
  • 66 INCH GP..
  • GoodNOTE, TRACKS STICK OUT FURTHER THEN BUCKET..
  • FairSOME WEAR AT TILT CLYS PINS+BUSHINGS..
  • Good
  • Good
  • FairLIFT CLYS 2 PINS EYES BROKE.. LEFT SIDE LOADER FRAME LINK REAR LOOSE HITS FRAME....
  • GoodMANUAL..
tires
  • NOTE, MACHINE HAS RUBBER TRACK SYSTEM.. TRACKS NEW 95% REMAINING. NOTE SPROCKETS WORN 25% REMAINING..
  • NOTE, MACHINE HAS RUBBER TRACK SYSTEM.. TRACKS NEW 95% REMAINING. NOTE SPROCKETS WORN 25% REMAINING..
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering