Caterpillar 262D C3H2

Caterpillar 262D C3H2

Price
38,500 USD
Year
2015
Working hours
1598 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D C3H2
CategorySkid Steer Loaders
Serial NumberDTB03512
Unit NumberDTB03512
Catalog NumberCU2502415
Manufacturing Year2015
Hours1598 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$ 38,500
Tax-
Price Including Tax-
Features
Accessories
SOLID TIRESSOLID TIRES
Additional InformationBATTERY,XTRA HVY DUTY 1000 CCA
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL, WT
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, ELECTRIC
RADIO, AM/FM, BLUETOOTH
RETURN TO DIG/WRKTL POSITIONER
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TIRES, 12/16.5 CAT 10PR
TWO SPEED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • GoodCab step bent
  • GoodSome rust, average for hours on machine
  • Good
  • Good
  • Good
  • GoodSome scratches and chipped paint, average for hours on machine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Overall good condition
  • No
  • Yes
safety items
  • Good
  • Good
  • Overall good condition
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Yes
  • No
  • No
  • No
  • Yes
  • Full
  • Overall good condition. Rear view camera is in good working condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorOut of date Apr 2015
  • Good
  • Good
  • Good
engine
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Overall good condition
  • N
  • N/a
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Overall good condition
tires
  • N/a
  • 33x12-20
  • No
  • No
  • 75%
  • Overall good condition. Solid rubber smooth tires.
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCamso75NoYesYes
Left RearCamso75NoYesYes
Right FrontCamso75NoYesYes
Right RearCamso75NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone