Caterpillar 262D

Caterpillar 262D

Price
43,400 USD
Year
2016
Working hours
259 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D
CategorySkid Steer Loaders
Serial NumberDTB05397
Unit NumberDTB5397
Catalog NumberCU4527524
Manufacturing Year2016
Hours259 h
CountryUnited States
LocationSpringdale, AR
Pricing
Price Excluding Tax$ 43,400
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
FORKSFORKS
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
Additional InformationSERIALIZED TECHNICAL MEDIA KIT
INSTRUCTIONS, ANSI, USA
BATTERY, HEAVY DUTY, 850 CCA
ONE SPEED
DISPLAY, BASIC, ANTI-THEFT
FAN, COOLING, DEMAND
QUICK COUPLER, MANUAL
SEAT, SUSPENSION, VINYL
ROPS, OPEN (C1)
SEAT BELT, 2"
TIRES, 12X16.5 CAT 14PR XD
SHIPPING/STORAGE PROTECTION
LANE 2 ORDER
PACK, DOMESTIC TRUCK
CONVERSION ARRANGEMENT
FILM, SELF LEVEL, ANSI
PACKAGE, PERFORMANCE, (H2)
CONTROL, ISO, PROP, WT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • GoodStep is slightly bent up but still looks ok.
  • Good
  • GoodRear grill and shroud is good and straight
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRear door is a little scuffed up but straight. Stack looks good. Rear door has a small quarter size dent in it
  • Good
  • GoodCab looks good and straight. Headliner looks good.
  • Nice looking machine that starts and runs real good
  • No
  • No
safety items
  • Good
  • Good
  • Safety items works good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Yes
  • Non DEF Machine
  • 100% Full
  • Operator station works real good
  • GoodConsoles look good
  • Good
  • GoodFloorboard is a little dirty but mat looks ok and will clean up and look good
  • GoodFuel gauge is working good
  • Good
  • Yes
  • Yes
  • FairHydraulic lift system has a drift problem and a little jerky that needs attention
  • GoodMeter is working good
  • Good
  • GoodSeat looks good
  • GoodSwitches working good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red ELC and is full
  • Engine starts and runs like new
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Cooling system looks good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Electrical system looks good
  • Good
  • Good
  • Good
  • No
  • No
  • Good
  • Good
  • Good
hydraulics
  • No
  • Hydraulic lift circuit needs attention
  • Good
  • Good
  • FairLift circuit has a pretty bad drift problem when the loader frame is down low. Lift circuit also seems to be jerky
  • FairLift cylinders are leaky and has a drifting problem with the cylinders
  • Good
  • Good
  • Good
attachments / work tools
  • Forks look brand new, but the rack screen has a bent up place in them
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Forks look good but the back screen has a bent place in it
  • Good
  • Good
  • GoodManual coupler works good
tires
  • 12-16.5. Tires still look new
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCaterpillar31NoNoNo
Left RearCaterpillar31NoNoNo
Right FrontCaterpillar31NoNoNo
Right RearCaterpillar31NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RIGGS CATSee InventoryWebsiteSelect contact
RiggsCAT Used
Telephone:+1 501 570 3240
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone