Caterpillar 262D

Caterpillar 262D

Price
39,500 USD
Year
2015
Working hours
1366 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D
CategorySkid Steer Loaders
Serial NumberDTB02768
Unit Number15068
Catalog NumberCU2251891
Manufacturing Year2015
Hours1366 h
CountryUnited States
LocationNashville, TN
Pricing
Price Excluding Tax$ 39,500
Tax-
Price Including Tax-
Features
Additional Information262D CA STD (DLO)
BATTERY, HEAVY DUTY, 850 CCA
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD
DOOR, CAB, POLYCARBONATE
HP COLD PLANER #16275
HYDRAULICS, PROPORTIONAL, WT
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, ELECTRIC
RADIO, AM/FM, BLUETOOTH
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TIRES, 12/16.5 CAT 10PR
TWO SPEED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Marshall Amis
Telephone:+1 615 256 2424
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone