Quick Search

CAT 262D

CAT 262D

Year
2019
Working hours
6,155 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
City Of Industry, CA
+1 562 463 4795
Show phone number
Basic information
BrandCAT 262D
Quinn Company
CategorySkid Steer Loaders
Serial NumberDTB10562
Unit NumberUS0005820
Catalog Number10093194
Year2019
Hours6,155 h
CountryUnited States
LocationCITY OF INDUSTRY, United States
Pricing
Price Excluding Tax24,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
SEAT BELT, W/ INDICATIONSEAT BELT, W/ INDICATION
CERTIFICATION ARR, P65CERTIFICATION ARR, P65
CONVERSION ARRANGEMENTCONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNALCOUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERADISPLAY, ADVANCED, LCD, CAMERA
FAN, COOLING, DEMANDFAN, COOLING, DEMAND
FILM, SELF LEVEL, ANSIFILM, SELF LEVEL, ANSI
INSTRUCTIONS, ANSI, USAINSTRUCTIONS, ANSI, USA
LIGHTS, HALOGENLIGHTS, HALOGEN
ONE SPEEDONE SPEED
PRODUCT LINK, CELLULAR PL240PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, MANUALQUICK COUPLER, MANUAL
ROPS, OPEN (C1)ROPS, OPEN (C1)
LANE 2 ORDERLANE 2 ORDER
PACK, DOMESTIC TRUCKPACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KITSERIALIZED TECHNICAL MEDIA KIT
BATTERY, HEAVY DUTY, DISCBATTERY, HEAVY DUTY, DISC
PACKAGE, PERFORMANCE, (H2)PACKAGE, PERFORMANCE, (H2)
SEAT,AIR SUSPENSION,VINYL,HEATSEAT,AIR SUSPENSION,VINYL,HEAT
TIRES, 12/16.5 CAT 10PRTIRES, 12/16.5 CAT 10PR
CONTROL, ISO, PROPCONTROL, ISO, PROP
Additional informationBATTERY, HEAVY DUTY, DISC
CERTIFICATION ARR, P65
CONTROL, ISO, PROP
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
FAN, COOLING, DEMAND
FILM, SELF LEVEL, ANSI
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
LIGHTS, HALOGEN
ONE SPEED
Online Owner's Manual
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, MANUAL
ROPS, OPEN (C1)
SEAT BELT, 3"
SEAT,AIR SUSPENSION,VINYL,HEAT
SERIALIZED TECHNICAL MEDIA KIT
TIRES, 12/16.5 CAT 10PR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering