Caterpillar 262D3 H2CB

Caterpillar 262D3 H2CB

Price
62,900 USD
Year
2020
Working hours
178 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D3 H2CB
CategorySkid Steer Loaders
Serial NumberZB201365
Unit Number21G0832
Catalog NumberCU4818752
Manufacturing Year2020
Hours178 h
CountryUnited States
LocationBillings, MT
Pricing
Price Excluding Tax62,900 USD
Tax-
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationGRAPPLE BUCKET
ENG SN 8KU4858 MSO B1GVZ
INSTRUCTIONS, ANSI, USA
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
FAN, COOLING, DEMAND
SEAT BELT, 3"
PRODUCT LINK, CELLULAR PL641
OIL, HYDRAULIC, COLD OPERATION
SHIPPING/STORAGE PROTECTION
PACK, DOMESTIC TRUCK
FILM, TWO SPEED
LANE 3 ORDER
FILM, ENGINE, ANSI, USA
QUICK COUPLER, HYDRAULIC
RADIO READY
TIRES, 12/16.5 CAT 10PR
REAR LIGHTS
SERIALIZED TECHNICAL MEDIA KIT
POWERTRAIN, TWO SPEED
BATTERY,EXTRA HD,DISC,1000 CCA
HYDRAULICS, PERFORMANCE, (H2)
ROPS, ENCLOSED WITH A/C (C3)
DOOR, CAB, POLYCARBONATE
FILM, RIDE CONTROL, ANSI
SEAT,AIR SUSPENSION,CLOTH,HEAT
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
LIGHTS, LED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 x235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone