Quick Search

Caterpillar 262D CB HF

Caterpillar 262D CB HF

CAT Certified
Year
2019
Working hours
2,856 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Charlotte, NC
+1 704 596 8880
Show phone number
Basic information
BrandCaterpillar 262D CB HF
CategorySkid Steer Loaders
Serial NumberDTB10477
Unit NumberR19-529M
Catalog Number10081194
Year2019
Hours2,856 h
CountryUnited States
LocationCHARLOTTE, United States
Pricing
Price Excluding Tax40,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
CERTIFICATION ARR, P65CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WTCONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENTCONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNALCOUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERADISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, POLYCARBONATEDOOR, CAB, POLYCARBONATE
FAN, COOLING, DEMANDFAN, COOLING, DEMAND
FILM, SELF LEVEL, ANSIFILM, SELF LEVEL, ANSI
INSTRUCTIONS, ANSI, USAINSTRUCTIONS, ANSI, USA
LIGHTS, HALOGENLIGHTS, HALOGEN
ONE SPEEDONE SPEED
PRODUCT LINK, CELLULAR PL240PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, HYDRAULICQUICK COUPLER, HYDRAULIC
ROPS, ENCLOSED WITH A/C (C3)ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEATSEAT,AIR SUSPENSION,CLOTH,HEAT
LANE 2 ORDERLANE 2 ORDER
PACK, DOMESTIC TRUCKPACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KITSERIALIZED TECHNICAL MEDIA KIT
RADIO, AM/FM, BLUETOOTHRADIO, AM/FM, BLUETOOTH
TIRES, 12/16.5 CAT 10PRTIRES, 12/16.5 CAT 10PR
PACKAGE, PERFORMANCE, (H3)PACKAGE, PERFORMANCE, (H3)
BATTERY, HEAVY DUTY, 850 CCABATTERY, HEAVY DUTY, 850 CCA
CCU [CAT CERTIFIED USED]CCU [CAT CERTIFIED USED]
ENG SN 8KC7024ENG SN 8KC7024
Additional informationCAB • AIR • HIGH FLOW • GENERAL PURPOSE BUCKET • NEW SOLID 12-16.5 TIRES • 1 SPEED • QUICK COUPLER

Online Owner's Manual
Protection 12 Month, 500 Hour, PT & Hyd ( + CVA )
Special Offers ( 2 ) PM 2 Kits
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers ( 2 ) PM 2 Kits
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering