Quick Search

CAT CONSIGNMENT.262D

CAT CONSIGNMENT.262D

Year
2014
Working hours
5,100 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BATTLEFIELD EQUIPMENT RENTALS
Wellesley, ON
+1 866 606 1372
Show phone number
Basic information
BrandCAT CONSIGNMENT.262D
Battlefield Equipment - The Cat Rental Store
CategorySkid Steer Loaders
Serial NumberDTB00832
Catalog Number10093262
Year2014
Hours5,100 h
CountryCanada
LocationWellesley, Canada
Pricing
Price Excluding Tax29,335 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Radio - AM FM RadioRadio - AM FM Radio
Coupler Type - ElectricCoupler Type - Electric
Self LevelingSelf Leveling
Heater / DefrosterHeater / Defroster
2 Speed Travel2 Speed Travel
Auxiliary Hydraulics Flow - Standard FlowAuxiliary Hydraulics Flow - Standard Flow
AMICSAMICS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1100
  • No
  • No
  • Unit is freshly serviced and painted
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFreshly painted
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • All safety items functioning
  • Good
  • Good
gauges, operator station, console
1400
  • Yes
  • Yes
  • No
  • No
  • Yes
  • Full
  • Unit fully detailed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • Red. Coolers cleaned and expansion bottle full
  • Engine just had 5000 service performed
  • Normal
  • None at all
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
240
  • No
  • New Hyd fan motor
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
electrical, starting and charging system
500
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
520
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • GoodNew right hand side drive motor bought at BER
  • Good
hydraulics
250
  • No
  • Hydraulic lines are freshened up. But ones in loader arms are OEM
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Fair
attachments / work tools
  • Snow pusher with steel edge 78 inch working width
tires
  • 100
  • 12 1650. 72 inch stance all new SKS532 tires
comments, misc. repairs, general remarks
  • Unit freshly painted and refurbished. New drive motor new starter new hyd fan motor. All parts confirmed purchased at BER. Unit is in very good condition for hours. Come with snow push only
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering