Quick Search

Caterpillar 262D3XPS2C

Caterpillar 262D3XPS2C

Price
XDR 77,100
Year
2022
Working hours
512 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Olathe, KS
+316 943 4211
Show phone number
Basic information
BrandCaterpillar 262D3XPS2C
CategorySkid Steer Loaders
Serial NumberZB204517
Unit Number2CR8071
Catalog Number4909805
Year2022
Hours512 h
CountryUnited States
LocationOlathe, United States
Pricing
Price Excluding Tax77,100 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

PACK, DOMESTIC TRUCK
LANE 3 ORDER
SERIALIZED TECHNICAL MEDIA KIT
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSPENSION,CLOTH,HEAT
DUAL SELF LEVEL
TIRES, 12/16.5 CAT 10PR
CONTROL, ISO, PROP, WT
REAR LIGHTS
FAN,COOLING, DEMAND, REVERSING
HIGH FLOW XPS - 32 GPM
HYDRAULICS, PERFORMANCE, (H3)
POWERTRAIN, TWO SPEED
FILM,TWO SPEED W/HIGH FLOW XPS
HEATER, ENGINE COOLANT, 120V
2022 MODEL
QUICK COUPLER, HYDRAULIC
BATTERY,EXTRA HEAVY DUTY, DISC
FILM, SELF LEVEL, ANSI
PRODUCT LINK, CELLULAR PL243
COUNTERWEIGHT,MACHINE,EXTERNAL
FILM, RIDE CONTROL, ANSI
CERTIFICATION ARR, P65
DISPLAY, ADVANCED, LCD, CAMERA
INSTRUCTIONS, ANSI, USA
STANDARD RADIO(12V),BLUETOOTH
SEAT BELT, 2"
LIGHTS, LED
DOOR, CAB, POLYCARBONATE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering