Caterpillar 259D

Caterpillar 259D

Price
43,500 USD
Year
2016
Working hours
970 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL09225
Unit NumberEQN101966
Catalog NumberCU4461485
Manufacturing Year2016
Hours970 h
CountryUnited States
LocationDoniphan, NE
Pricing
Price Excluding Tax$ 43,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
Additional InformationINSTRUCTIONS, ANSI, NACD
LIGHTS, LED
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, ELECTRIC
RADIO, AM/FM, BLUETOOTH
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TRACK, RUBBER, 15.7 IN (400MM)
259D CTL TIER 4 FINAL HRC
BATTERY, HEAVY DUTY, DISC
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • GoodThe machine is equipped with two counterweights per side
  • Good
  • Good
  • Good
  • Good
  • GoodNo visible defects are present
  • FairA few minor scratches are present
  • Good
  • Good
  • Good
  • YesSome dirt build up is present in the engine compartment
  • NoNo samples were taken at this time
safety items
  • Good
  • Good
  • Yes
  • Yes
  • YesAll decals are printed in English
gauges, operator station, console
  • GoodThe ambient air temperature was too cold to test the A/C system but the compressor would engage when actuated
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThe weather stripping has came loose from the cab door glass
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • YesROPS certificate - ISO: 3471-2008 / FOPS certificate - ISO: 3449-2005 Level I
engine
  • FairNormal use
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • YesThe engine conforms to 2016 US and California emission standards
  • Yes
  • No
  • No
  • No
  • Red, ELC
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • FairThe left tail light is inoperable
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • FairThe lower loader frame and bucket coupler P&Bs have some noticeable wear present
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketFairSome minor sprocket wear is present on the forward pull side
Track / Belt ConditionFairA few tread cuts and gouges are present
Track / Belt Thickness11/32 tread depth
Track / Belt Width15.5 belt width
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone