Caterpillar 259D

Caterpillar 259D

Price
50,868 USD
Year
2018
Working hours
656 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL16342
Catalog NumberCU4457053
Manufacturing Year2018
Hours656 h
CountryCanada
LocationGrande Prairie, AB
Pricing
Price Excluding Tax$ 50,868
Tax-
Price Including Tax-
Features
Additional Information*FINNING PREMIUM USED
320MM TRACKS @ 40% (15MM) REMAINING
CAB, HEAT, A/C, AM/FM RADIO, & AIR SUSPENSION HEATED SEAT
EMISSIONS DECAL
HYDRAULIC QUICK ATTACH & 66" B/T BUCKET
ISO/ H CONTROL PATTERN CHANGER
POLYCARBONATE FRONT DOOR
PRODUCT LINK (NEEDS SUBSCRIPTION)
REAR COUNTERWEIGHTS
LED LIGHTING, LCD DISPLAY WITH BACK UP CAMERA
RETURN TO DIG & WORK TOOL HARNESS
PREMIER WTY TO MARCH 25/20 OR 2000 HRS - CONDITIONS APPLY
TWO SPEED WITH RIDE CONTROL & STANDARD FLOW HYDRAULICS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone