Caterpillar 259D

Caterpillar 259D

Price
76,400 USD
Year
2015
Working hours
1483 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL05195
Unit Number15J19926
Catalog NumberCU2245687
Manufacturing Year2015
Hours1483 h
CountryUnited States
LocationWasilla, AK
Pricing
Price Excluding Tax$ 76,400
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationCONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
ENG SN: 8FG0506 MSO: 4PLVV
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL, WT
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
OIL, HYDRAULIC, COLD OPERATION
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, ELECTRIC
RADIO READY
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 3"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SHIPPING/STORAGE PROTECTION
TRACK,RUBBER,400MM(15.7IN)BLCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone