Caterpillar 259

Caterpillar 259

Price
47,500 USD
Year
2017
Working hours
719 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259
CategorySkid Steer Loaders
Serial NumberFTL12778
Unit Number007011464
Catalog NumberCU4325644
Manufacturing Year2017
Hours719 h
CountryUnited States
LocationNw Houston, TX
Pricing
Price Excluding Tax$ 47,500
Tax-
Price Including Tax-
Features
Additional InformationBATTERY, HEAVY DUTY, 850 CCA
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, BASIC, ANTI-THEFT
FAN, COOLING, DEMAND
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
LIGHTS, HALOGEN
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, MANUAL
RIDE CONTROL, NONE
ROPS, OPEN (C1)
RUBBER BELT, 2 SPD, D/S IDLER
SEAT BELT, 2"
SEAT, SUSPENSION, VINYL
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,320MM(12.6IN)BLCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG RENTAL SERVICESSee InventoryWebsiteSelect contact
Anthony Olivares
Telephone:+1 713 452 200
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone