Quick Search

Caterpillar 259D3 AHQB

Caterpillar 259D3 AHQB

Price
US$ 74,500
Year
2021
Working hours
1,175 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Novi, MI
+1 8669941408
Show phone number
Basic information
BrandCaterpillar 259D3 AHQB
CategorySkid Steer Loaders
Serial NumberCW910247
Unit NumberCW910247
Catalog Number10029648
Year2021
Hours1,175 h
CountryUnited States
LocationNovi, United States
Pricing
Price Excluding Tax74,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
FORKSFORKS
HEATER / DEFROSTERHEATER / DEFROSTER
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
BLUETOOTHBLUETOOTH
Additional informationSELF LEVELING
2 SPEED CONTROL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
900
  • Yes
  • Good
  • Good2 per side
  • Good
  • Good
  • Good
  • Good
  • GoodCouple minor scratches, OEM emblems removed, has customer logos
  • Good
  • Good
safety items
200
  • Yes
  • GoodLittle quiet
  • Good
gauges, operator station, console
1500
  • YesAlarm inoperable, rear view camera system functioning
  • Yes
  • 1/4
  • Cat AM/FM radio Bluetooth
  • GoodNot tested, cold out
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWindshield couple light scratches
  • Good
  • Good
  • Good
  • Good
  • Good12/2020
  • GoodHeated, air suspension seat
  • Good
  • Good
engine
800
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • C3.3B Cat diesel
  • Good
  • Normal
  • GoodOuter little dirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Good
  • Good
  • GoodLED lights
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • 351-9371 Cat forks, 48” tines
bucket
800
  • .57 cu yd
  • 279-5372
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRight bucket pivot pin working out, retainer tab bent out, straighten and tighten bolt, p/b fairly tight
  • GoodMechanical wedge style
  • GoodNot flipped
undercarriage
300
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage WornAbout 30% tread depth worn
Track / Belt ThicknessR&L tread depth 21/32”
Track / Belt Width16” wide
IdlersGood
RollerGood
Roller FrameGood
SprocketFairR&L worn slight
Track / Belt ConditionGood561-5498 Cat rubber tracks
comments, misc. repairs, general remarks
  • Power box rake listed separately
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering