Caterpillar 259D

Caterpillar 259D

Price
38,000 USD
Year
2016
Working hours
985 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL07974
Unit NumberEQN110977
Catalog NumberCU4515039
Manufacturing Year2016
Hours985 h
CountryUnited States
LocationDoniphan, NE
Pricing
Price Excluding Tax$ 38,000
Tax-
Price Including Tax-
Features
Accessories
CE PLATECE PLATE
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
Additional InformationSHIPPING/STORAGE PROTECTION
TRACK, RUBBER, 12.6 IN (320MM)
SEAT,AIR SUSPENSION,VINYL,HEAT
259D CTL DCA1
259D CTL TIER 4 FINAL HRC
BATTERY, HEAVY DUTY, 850 CCA
CAROLINA CDC - - AVAILABILITY
CONTROL, ISO, PROP
CONVERSION ARRANGEMENT
DISPLAY, BASIC, ANTI-THEFT
FAN, COOLING, DEMAND
FREIGHT SHIP-TO EXCEEDS RADIUS
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, MANUAL
RIDE CONTROL, NONE
ROPS, OPEN (C1)
RUBBER BELT, 2 SPD, D/S IDLER
SEAT BELT, 2"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone