Quick Search

Caterpillar 259D3 C3H2

Caterpillar 259D3 C3H2

Price
$73,400
Year
2021
Working hours
173 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Wheeler Machinery Co.
Cedar City, UT
  • Basic information
  • Details
Basic information
BrandCaterpillar 259D3 C3H2
CategorySkid Steer Loaders
Serial NumberCW907978
Unit NumberCCE03247U
Catalog Number4884610
Year2021
Hours173 h
CountryUnited States
LocationCedar City, UT
Pricing
Price Excluding Tax73,400 USD
Tax-
Price Including Tax-
Details
Additional informationDOOR, CAB, GLASS
CAB PACKAGE, PRO PLUS
*HYDRAULICS, PERFORMANCE, (H2)
INSTRUCTIONS, ANSI, USA
*FILM, TWO SPEED
CERTIFICATION ARR, P65
COUNTERWEIGHT,MACHINE,EXTERNAL
*LIGHTS, LED
PACK, DOMESTIC TRUCK
LANE 3 ORDER
*ROPS, ENCLOSED WITH A/C (C3)
*QUICK COUPLER, HYDRAULIC
*CONTROL, ISO, PROP, WT
*DISPLAY, ADVANCED, LCD, CAMERA
REAR LIGHTS
SERIALIZED TECHNICAL MEDIA KIT
BATTERY,HD,DISCONNECT, 850 CCA
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*FAN, COOLING, DEMAND
RIDE CONTROL, NONE
SEAT BELT, 2"
*RADIO, AM/FM, BLUETOOTH
TRACK,RUBBER,320MM(12.6IN)BLCK
PRODUCT LINK, CELLULAR PL243
HEATER, ENGINE COOLANT, 120V
RUBBER BELT, 2 SPD, TF IDLERS
PRICED 04/27/22 DA
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering