Caterpillar 259D

Caterpillar 259D

Price
On Request
Year
2017
Working hours
1657 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL12247
Unit NumberFTL12247
Catalog NumberCU4629009
Manufacturing Year2017
Hours1657 h
CountryUnited States
LocationKnoxville, TN
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional InformationDOOR, CAB, GLASS
SERIALIZED TECHNICAL MEDIA KIT
INSTRUCTIONS, ANSI, USA
PACKAGE, PERFORMANCE, (H2)
CONTROL, ISO, PROP, WT
DISPLAY, ADVANCED, LCD, CAMERA
FAN, COOLING, DEMAND
BATTERY, HEAVY DUTY, 850 CCA
TRACK,RUBBER,400MM(15.7 IN)BAR
NEW CAT 259D CTL TIER 4
RUBBER BELT, 2 SPD, D/S IDLER
PRODUCT LINK, CELLULAR PL240
RIDE CONTROL, NONE
PACK, DOMESTIC TRUCK
LANE 2 ORDER
SEAT BELT, 2"
QUICK COUPLER, ELECTRIC
CERTIFICATION ARR, (US/CANADA)
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSPENSION,CLOTH,HEAT
RADIO READY
CONVERSION ARRANGEMENT
LIGHTS, LED
Features
Additional InformationDOOR, CAB, GLASS
SERIALIZED TECHNICAL MEDIA KIT
INSTRUCTIONS, ANSI, USA
PACKAGE, PERFORMANCE, (H2)
CONTROL, ISO, PROP, WT
DISPLAY, ADVANCED, LCD, CAMERA
FAN, COOLING, DEMAND
BATTERY, HEAVY DUTY, 850 CCA
TRACK,RUBBER,400MM(15.7 IN)BAR
NEW CAT 259D CTL TIER 4
RUBBER BELT, 2 SPD, D/S IDLER
PRODUCT LINK, CELLULAR PL240
RIDE CONTROL, NONE
PACK, DOMESTIC TRUCK
LANE 2 ORDER
SEAT BELT, 2"
QUICK COUPLER, ELECTRIC
CERTIFICATION ARR, (US/CANADA)
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSPENSION,CLOTH,HEAT
RADIO READY
CONVERSION ARRANGEMENT
LIGHTS, LED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS MACHINERY CORPORATIONSee InventoryWebsiteSelect contact
Dillon Harbin
Telephone:+1 865 5461414
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone