Quick Search

Caterpillar 259D3

Caterpillar 259D3

Year
2023
Working hours
400 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Gillette, WY
+1 307 472 1000
Show phone number
Basic information
BrandCaterpillar 259D3
CategorySkid Steer Loaders
Serial NumberCW925834
Unit NumberCW925834
Catalog Number10062342
Year2023
Hours400 h
CountryUnited States
LocationGillette, United States
Pricing
Price Excluding Tax88,400 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
SEAT BELT, W/ INDICATIONSEAT BELT, W/ INDICATION
BATTERY,HD,DISCONNECT, 850 CCABATTERY,HD,DISCONNECT, 850 CCA
CAB PACKAGE, PRO PLUSCAB PACKAGE, PRO PLUS
CERTIFICATION ARR, P65CERTIFICATION ARR, P65
COUNTERWEIGHT,MACHINE,EXTERNALCOUNTERWEIGHT,MACHINE,EXTERNAL
DOOR, CAB, POLYCARBONATEDOOR, CAB, POLYCARBONATE
FILM, RIDE CONTROL, ANSIFILM, RIDE CONTROL, ANSI
HEATER, ENGINE COOLANT, 120VHEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USAINSTRUCTIONS, ANSI, USA
PRODUCT LINK, CELLULAR PL641PRODUCT LINK, CELLULAR PL641
REAR LIGHTSREAR LIGHTS
RUBBER BELT, 2 SPD, TF IDLERSRUBBER BELT, 2 SPD, TF IDLERS
RIDE CONTROLRIDE CONTROL
LANE 2 ORDERLANE 2 ORDER
PACK, DOMESTIC TRUCKPACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KITSERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTIONSHIPPING/STORAGE PROTECTION
TRACK,RUBBER,400MM(15.7 IN)BARTRACK,RUBBER,400MM(15.7 IN)BAR
MOUNTING, FIRE EXTINGUISHERMOUNTING, FIRE EXTINGUISHER
OIL, HYDRAULIC, COLD OPERATIONOIL, HYDRAULIC, COLD OPERATION
5 LB FIRE EXTINGUISHER5 LB FIRE EXTINGUISHER
BUCKET-GP, 80", BOCEBUCKET-GP, 80", BOCE
Additional informationOnline Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering