Quick Search

Caterpillar 259D3STD2C

Caterpillar 259D3STD2C

Price
$57,600
Year
2020
Working hours
3,479 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Foley Equipment Company
Concordia, KS
+316 943 4211
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 259D3STD2C
CategorySkid Steer Loaders
Serial NumberCW904317
Unit NumberVUC0273
Catalog Number4876276
Year2020
Hours3,479 h
CountryUnited States
LocationConcordia, KS
Pricing
Price Excluding Tax57,600 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
PILOT CONTROLPILOT CONTROL
AMICSAMICS
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

*RADIO, AM/FM, BLUETOOTH
LANE 2 ORDER
CAB PACKAGE, PRO PLUS
*HYDRAULICS, PERFORMANCE, (H2)
RIDE CONTROL, NONE
SEAT BELT, 2"
HEATER, ENGINE COOLANT, 120V
RUBBER BELT, 2 SPD, TF IDLERS
*LIGHTS, LED
*ROPS, ENCLOSED WITH A/C (C3)
*QUICK COUPLER, HYDRAULIC
DOOR, CAB, GLASS
DUAL SELF LEVEL
TRACK,RUBBER,400MM(15.7IN)BLCK
CERTIFICATION ARR, P65
INSTRUCTIONS, ANSI, USA
*FAN, COOLING, DEMAND
*SEAT,AIR SUSPENSION,CLOTH,HEAT
RETURN TO DIG/WRKTL POSITIONER
PACK, DOMESTIC TRUCK
*FILM, TWO SPEED
PRODUCT LINK, CELLULAR PL243
STANDARD FLOW - 20 GPM (76 LPM)
REAR LIGHTS
SERIALIZED TECHNICAL MEDIA KIT
2020 MODEL
BATTERY,HD,DISCONNECT, 850 CCA
*DISPLAY, ADVANCED, LCD, CAMERA
*CONTROL, ISO, PROP, WT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1210
  • No
  • FairSOME DAMAGE TO RIGHT CORNER DIP CAP
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1400
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
600
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • RED
  • N
  • L
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
400
  • No
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
400
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • PERFORMED PM 2 SERVICE - 3478 HOURS
tires
  • NEWER TRACKS INSTALLED - 3478 HOURS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering