Quick Search

Caterpillar 259DSTD2CA

Caterpillar 259DSTD2CA

Price
$64,100
Year
2017
Working hours
942 h
Videos of Caterpillar 259DSTD2CA
Videos of Caterpillar 259DSTD2CA
Videos of Caterpillar 259DSTD2CA
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
St. Joe, MO
+316 943 4211
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 259DSTD2CA
CategorySkid Steer Loaders
Serial NumberFTL13466
Unit NumberVUC0426
Catalog Number4891410
Year2017
Hours942 h
CountryUnited States
LocationSt. Joe, MO
Pricing
Price Excluding Tax64,100 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
PILOT CONTROLPILOT CONTROL
AMICSAMICS
BLUETOOTHBLUETOOTH
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

QUICK COUPLER, HYDRAULIC
PRODUCT LINK, CELLULAR PL240
PACK, DOMESTIC TRUCK
CERTIFICATION ARR, (US/CANADA)
SERIALIZED TECHNICAL MEDIA KIT
STANDARD FLOW - 20 GPM
SEAT,AIR SUSPENSION,CLOTH,HEAT
RADIO, AM/FM, BLUETOOTH
CONVERSION ARRANGEMENT
RUBBER BELT, 2 SPD, TF IDLERS
HEATER, ENGINE COOLANT, 120V
SEAT BELT, 2"
RIDE CONTROL, NONE
LANE 2 ORDER
ROPS, ENCLOSED WITH A/C (C3)
259D CTL 2017
LIGHTS, HALOGEN
FAN, COOLING, DEMAND
DUAL SELF LEVEL
DISPLAY, ADVANCED, LCD
INSTRUCTIONS, ANSI, USA
TRACK,RUBBER,400MM(15.7IN)BLCK
DOOR, CAB, GLASS
PACKAGE, PERFORMANCE, (H2)
BATTERY, HEAVY DUTY, DISC
CONTROL, ISO, PROP
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1510
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFAIR
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • PINK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
400
  • No
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
400
  • Good
  • Good
  • Good
  • Good
bucket
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • PERFORMED PM 2 SERVICE 940 HOURS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering