Quick Search

Caterpillar 259D

Caterpillar 259D

Price
US$ 51,400
Year
2018
Working hours
2,760 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Pikeville, KY
+1 502 744 4441
Show phone number
Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL17356
Unit NumberEQ00135097
Catalog Number10033506
Year2018
Hours2,760 h
CountryUnited States
LocationPikeville, United States
Pricing
Price Excluding Tax51,400 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationPACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
LANE 2 ORDER
RADIO, AM/FM, BLUETOOTH
SEAT,AIR SUSPENSION,CLOTH,HEAT
PACKAGE, PERFORMANCE, (H2)
FAN, COOLING, DEMAND
RUBBER BELT, 2 SPD, D/S IDLER
CONTROL, ISO, PROP, WT
TRACK,RUBBER,400MM(15.7 IN)BAR
259D CTL TIER 4 FINAL HRC
BATTERY, HEAVY DUTY, DISC
CERTIFICATION ARR, (US/CANADA)
HEATER, ENGINE COOLANT, 120V
CONVERSION ARRANGEMENT
QUICK COUPLER, HYDRAULIC
PRODUCT LINK, CELLULAR PL240
SEAT BELT, 2"
LIGHTS, LED
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
COUNTERWEIGHT,MACHINE,EXTERNAL
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
INSTRUCTIONS, ANSI, USA
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering