Caterpillar 259D HF

Caterpillar 259D HF

Price
62,800 USD
Year
2019
Working hours
450 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D HF
CategorySkid Steer Loaders
Serial NumberFTL20518
Unit NumberUT11770
Catalog NumberCU4698003
Manufacturing Year2019
Hours450 h
CountryUnited States
LocationMcdonough, GA
Pricing
Price Excluding Tax62,800 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional InformationBATTERY, HEAVY DUTY, 850 CCA
SERIALIZED TECHNICAL MEDIA KIT
INSTRUCTIONS, ANSI, USA
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
DISPLAY, ADVANCED, LCD, CAMERA
LIGHTS, HALOGEN
FAN, COOLING, DEMAND
TRACK,RUBBER,400MM(15.7 IN)BAR
RUBBER BELT, 2 SPD, D/S IDLER
PRODUCT LINK, CELLULAR PL240
RIDE CONTROL, NONE
PACK, DOMESTIC TRUCK
SEAT BELT, 2"
LANE 3 ORDER
ROPS, ENCLOSED WITH A/C (C3)
DOOR, CAB, POLYCARBONATE
RADIO, AM/FM, BLUETOOTH
QUICK COUPLER, HYDRAULIC
SEAT,AIR SUSPENSION,CLOTH,HEAT
TRADE AGAINST EM2020739
CONVERSION ARRANGEMENT
PACKAGE, PERFORMANCE, (H3)
Features
Additional InformationBATTERY, HEAVY DUTY, 850 CCA
SERIALIZED TECHNICAL MEDIA KIT
INSTRUCTIONS, ANSI, USA
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
DISPLAY, ADVANCED, LCD, CAMERA
LIGHTS, HALOGEN
FAN, COOLING, DEMAND
TRACK,RUBBER,400MM(15.7 IN)BAR
RUBBER BELT, 2 SPD, D/S IDLER
PRODUCT LINK, CELLULAR PL240
RIDE CONTROL, NONE
PACK, DOMESTIC TRUCK
SEAT BELT, 2"
LANE 3 ORDER
ROPS, ENCLOSED WITH A/C (C3)
DOOR, CAB, POLYCARBONATE
RADIO, AM/FM, BLUETOOTH
QUICK COUPLER, HYDRAULIC
SEAT,AIR SUSPENSION,CLOTH,HEAT
TRADE AGAINST EM2020739
CONVERSION ARRANGEMENT
PACKAGE, PERFORMANCE, (H3)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone