Quick Search

Caterpillar 259D3 C3H2

Caterpillar 259D3 C3H2

Price
$62,800
Year
2019
Working hours
3,154 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCaterpillar 259D3 C3H2
CategorySkid Steer Loaders
Serial NumberCW900734
Unit NumberCCE02728U
Catalog Number4714272
Year2019
Hours3,154 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax62,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationSHIPPING/STORAGE PROTECTION
SERIALIZED TECHNICAL MEDIA KIT
LANE 1 ORDER
CAROLINA CDC - - AVAILABILITY
*HEATER, ENGINE COOLANT, 120V
*ROPS, ENCLOSED WITH A/C (C3)
*QUICK COUPLER, HYDRAULIC
INSTRUCTIONS, ANSI, USA
TRACK,RUBBER,400MM(15.7 IN)BAR
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*DOOR, CAB, GLASS
*SEAT BELT, 2"
*FAN, COOLING, DEMAND
*RIDE CONTROL, NONE
*RUBBER BELT, 2 SPD, TF IDLERS
*CONTROL, ISO, PROP, WT
*DISPLAY, ADVANCED, LCD, CAMERA
*LIGHTS, HALOGEN
*RADIO, AM/FM, BLUETOOTH
*CERTIFICATION ARR, P65
*259D3 COMPACT TRACK LOADER
*CAB PACKAGE, PRO PLUS
*REAR LIGHTS
*BATTERY,HD,DISCONNECT, 850 CCA
*HYDRAULICS, PERFORMANCE, (H2)
*FILM, TWO SPEED
PRICED 01/01/21 DA
PRODUCT LINK, CELLULAR PL240
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering