Quick Search

Caterpillar 259DSTD2CA

Caterpillar 259DSTD2CA

Year
2019
Working hours
1,587 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCaterpillar 259DSTD2CA
CategorySkid Steer Loaders
Serial NumberFTL21660
Unit Number0CR7396
Catalog Number4716071
Year2019
Hours1,587 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax51,100 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
WET BATTERY (B1W)WET BATTERY (B1W)
CERTIFICATION ARR, P65CERTIFICATION ARR, P65
CONVERSION ARRANGEMENTCONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCDDISPLAY, ADVANCED, LCD
DOOR, CAB, GLASSDOOR, CAB, GLASS
FAN, COOLING, DEMANDFAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120VHEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USAINSTRUCTIONS, ANSI, USA
LIGHTS, HALOGENLIGHTS, HALOGEN
PRODUCT LINK, CELLULAR PL240PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, HYDRAULICQUICK COUPLER, HYDRAULIC
RIDE CONTROL, NONERIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERSRUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"SEAT BELT, 2"
LANE 2 ORDERLANE 2 ORDER
PACK, DOMESTIC TRUCKPACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KITSERIALIZED TECHNICAL MEDIA KIT
BATTERY, HEAVY DUTY, DISCBATTERY, HEAVY DUTY, DISC
PACKAGE, PERFORMANCE, (H2)PACKAGE, PERFORMANCE, (H2)
RADIO, AM/FM, BLUETOOTHRADIO, AM/FM, BLUETOOTH
TRACK,RUBBER,400MM(15.7 IN)BARTRACK,RUBBER,400MM(15.7 IN)BAR
CONTROL, ISO, PROPCONTROL, ISO, PROP
DUAL SELF LEVELDUAL SELF LEVEL
2019 MODEL2019 MODEL
STANDARD FLOW - 20 GPMSTANDARD FLOW - 20 GPM
Additional information.
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering