Caterpillar 259 D

Caterpillar 259 D

Price
32,000 USD
Year
2015
Working hours
2201 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259 D
CategorySkid Steer Loaders
Serial NumberFTL05610
Unit NumberG15-396M
Catalog NumberCU4458650
Manufacturing Year2015
Hours2201 h
CountryUnited States
LocationAsheville, NC
Pricing
Price Excluding Tax$ 32,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
ELECTRIC COUPLERELECTRIC COUPLER
Additional Information** • CAB • AIR • STANDARD HYDRAULICS • 72" BUCKET • 16" TRACKS • 2 SPEED • QUICK COUPLER • ULTRA LOW SULFUR DIESEL FUEL

ROPS, ENCLOSED WITH A/C (C3)
COUNTERWEIGHT,MACHINE,EXTERNAL
ENGINE S/N#8FA1531
RIDE CONTROL, NONE
LANE 2 ORDER
SEAT BELT, 2"
PACK, DOMESTIC TRUCK
INSTRUCTIONS, ENGLISH
INSTRUCTIONS, ANSI, USA
TRACK,RUBBER,400MM(15.7IN)BLCK
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, ELECTRIC
FAN, COOLING, DEMAND
DISPLAY, ADVANCED, LCD, CAMERA
RADIO, AM/FM, BLUETOOTH
DOOR, CAB, POLYCARBONATE
CONVERSION ARRANGEMENT
RUBBER BELT, 2 SPD, TF IDLERS
HYDRAULICS, PROPORTIONAL
SEAT,AIR SUSPENSION,CLOTH,HEAT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairEngine door is bent _ Condensor is bent
  • Good
  • FairCab step is bent
  • YesClean for sale
  • No
safety items
  • Good
  • Good
  • YesErops
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • GoodCouple logged codes _no active
  • Good
  • PoorLeft lower side glass busted _ Windshield is cracked _ Safety latch quick releases are missing windshield is bolted on
  • Good
  • Good
  • Good
  • Poor2015 out of date
  • FairSeat suspension is inop
  • Good
  • Good
  • Yes
  • Yes
engine
  • Fair
  • FairCover is missing a few retainers
  • Good
  • Good
  • Good
  • Fair250 hours on the service
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • GoodTracks are wearing to the inside _check the torion axles
  • Good
  • Good
  • Good
bucket
  • FairRear edge has been repaired
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 72"
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketFairOblonged
Track / Belt ConditionGood
Percentage Worn25 to 30%
Track / Belt Width16"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Derek Scott
Telephone:+1 704 596 8880
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone