Quick Search

CAT 259D

CAT 259D

Year
2019
Working hours
198 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTERN STATES EQUIPMENT
Pocatello, ID
+1 8779914228
Show phone number
Basic information
BrandCAT 259D
Western States Equipment
CategorySkid Steer Loaders
Serial NumberFTL18291
Unit NumberE0113066
Catalog Number10025615
Year2019
Hours198 h
CountryUnited States
LocationPocatello, United States
Pricing
Price Excluding Tax81,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional information259D CTL TIER 4 FIN
BATTERY HVY, DISC
BELT, SEAT, 2"
BUCKET-GP, BOCE 66"
CAB, (A/C), (C3)
CONTROL, ISO, PROP, WT
CONV, ARR, RDG JAPAN
COUNTERWEIGHT, MACHINE, EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ISO
INCLUDES BKT, FORKS & EXTRA SET OF TRACKS
INSTRUCTIONS, ISO
LIGHTS, HALOGEN
OIL, HYDRAULIC, COLD OPERATION
Online Owner's Manual
PKG, PERFORM, H3
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, MANUAL
RETURN TO DIG/WRKTL POSITIONER
RUBR BELT, 2S, DS
SEAT, AIR SUSP, CLOTH, HEAT
STANDARD RADIO (12V), BLUETOOTH
TRACK, NARROW, 320MM
YEAR OF MANUFACTURE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering