Caterpillar 259 D

Caterpillar 259 D

Price
37,000 USD
Year
2016
Working hours
936 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259 D
CategorySkid Steer Loaders
Serial NumberFTL09988
Unit Number1167146
Catalog NumberCU4423083
Manufacturing Year2016
Hours936 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$ 37,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • GoodAdded counterweights to rear of machine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodsteps are slightly bent
  • No
  • Yes
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNormal wear
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • 95%
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Goodnew
  • Good
  • Good
  • GoodManual quick coupler
  • Goodnew
  • 0.57yds 72in CAT GP
  • A4168EK21667
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGoodnew
Track / Belt ConditionGood
Percentage Worn25%
Track / Belt Width16 inch
comments, misc. repairs, general remarks
  • Good Retail machine.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone