Quick Search

Caterpillar 259D CA

Caterpillar 259D CA

CAT Certified
Year
2020
Working hours
1,432 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Eloy, AZ
+1 480 550 3927
Show phone number
Basic information
BrandCaterpillar 259D CA
CategorySkid Steer Loaders
Serial NumberCW902028
Unit NumberE188602
Catalog Number10072790
Year2020
Hours1,432 h
CountryUnited States
LocationEloy, United States
Pricing
Price Excluding Tax73,600 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
EPA LABELEPA LABEL
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
BUCKETBUCKET
BLUETOOTHBLUETOOTH
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
540
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairScratches
  • FairSmall holes
  • FairBRACKET MOUNTED ON SHEET METAL
  • FairBucket step bent.
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1400
  • Yes
  • Yes
  • YesCd
  • Yes
  • Yes
  • 95%
  • GoodAMBIENT TEMP 89.1 AND TEMP AT VENT 53.8
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAMBIENT TEMP 92.8 AND TEMP AT VENT 120.7
  • Good
  • Good
  • Good
  • Good05/2023
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
400
  • Good
  • Good
  • Good
  • Good
hydraulics
500
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
610
  • .57 YD3 74inch
  • A420ABK20464
  • Good
  • FairHas movement
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
500
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering