Caterpillar 257D

Caterpillar 257D

Price
42,000 USD
Year
2014
Working hours
2001 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 257D
CategorySkid Steer Loaders
Serial NumberEZW00322
Unit NumberUTR00069
Catalog NumberCU4386104
Manufacturing Year2014
Hours2001 h
CountryUnited States
LocationPiscataway, NJ
Pricing
Price Excluding Tax$ 42,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationPACKAGE, PERFORMANCE, (H3)
CONVERSION ARRANGEMENT
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
LIFTING EYES, FOUR POINT
SEAT,AIR SUSPENSION,CLOTH,HEAT
PRODUCT LINK, CELLULAR, PL421
RADIO, AM/FM, BLUETOOTH
DOOR, CAB, POLYCARBONATE
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
INSTRUCTIONS, ANSI, USA
FILM, RIDE CONTROL, ANSI
PACK, DOMESTIC TRUCK
INSTRUCTIONS, ENGLISH
SHIPPING/STORAGE PROTECTION
SEAT BELT, 2"
QUICK COUPLER, ELECTRIC
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPEED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • comments, misc. repairs, general remarks
general appearance
  • No
  • GoodCAB LIFT EYES
  • GoodADDITIONAL COUNTERWEIGHT
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodSMALL SCRATCHES IN FRONT DOOR
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • Yes
  • No
  • No
  • No
  • CAT 3.3B
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
comments, misc. repairs, general remarks
  • CAB LIFTING EYES
  • REAR VIEW CAMERA
  • AM FM BT RADIO (INOP)
  • PRODUCT LINK (INOP)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY, INC.See InventoryWebsiteSelect contact
Cat Used
Telephone:+1 732 8853140
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone