Caterpillar 257B C

Caterpillar 257B C

Price
20,912 USD
Year
2005
Working hours
2392 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 257B C
CategorySkid Steer Loaders
Serial NumberSLK02805
Unit NumberSLK2805-A
Catalog NumberCU4584306
Manufacturing Year2005
Hours2392 h
CountryUnited States
LocationShelby Twp., MI
Pricing
Price Excluding Tax$ 20,912
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
PILOT CONTROLPILOT CONTROL
Additional InformationCAB (NO DOOR), HTR, STD FLOW HYD, MQC, BKT, 15" BELT
PLEASE CALL FOR MACHINE LOCATION
AS IS, WHERE IS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLight faded, scratches over machine
  • Good
  • Good
  • FairBucket and front machine steps bent
safety items
  • Yes
  • Good
  • GoodWorking
gauges, operator station, console
  • YesWorking
  • Good
  • GoodEms warning lights working
  • Good
  • GoodFuel gauge working
  • PoorCab door assembly missing, left lower cab side glass missing, upper stuck out of track, top sky light cracked, seal separating
  • Good
  • GoodRight pilot operated joystick controls
  • Good
  • GoodHour meter replaced at 1535hr, , new meter reads 857hrs, total =2392hr.
  • FairRetractable style belt
  • FairLower seat cushion torn
  • Good
engine
  • YesModerate/ heavy
  • No
  • Yes
  • No
  • YesSeepage from valvecover area, down side of engine, engine compartment could use cleaning
  • No
  • Red
  • Powered by Perkins/Cat 3024C , 4-cylinder turbo diesel
  • Warning light goes out when started
  • Normal
  • Good
  • Good
  • Good
  • Good
  • FairIdles high, could use adjustment
  • GoodRuns good,
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • No
  • Good
  • Good
  • GoodAll floodlights on machine working
  • Good
  • Good
hydraulics
  • GoodAuto bucket leveling function working
  • Good
  • GoodOperates good,cycle times are good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • GoodDrives and steers good, tracks straight
  • GoodLeft pilot operated joystick controls
  • GoodOperated good, 7mph top speed
  • Good
bucket
  • FairBucket cylinder mounting bushings show 1/4in play
  • Good
  • FairMounting pins and bushings at coupler shows aprox 1/4in play
  • GoodManual style coupler
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage WornAprox 40%
Track / Belt ThicknessAverage 22/32nds cleat height, belt worn uneven,
Track / Belt Width15in wide belts,
IdlersGoodIdlers in place and in good condition
RollerGoodRollers in good condition,
Roller FrameGood
SprocketPoorDrive sleeves worn, belt contact cage, 3-broken studs on right cage, 1-broken on left
Track / Belt ConditionFair
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone