Quick Search

Caterpillar 252B3

Caterpillar 252B3

Price
US$ 21,750
Year
2012
Working hours
6,013 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCaterpillar 252B3
CategorySkid Steer Loaders
Serial NumberTNK01390
Unit NumberEQ0084995
Catalog Number10020181
Year2012
Hours6,013 h
CountryUnited States
LocationSHAKOPEE, United States
Pricing
Price Excluding Tax21,750 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
Additional informationPACK, DOMESTIC TRUCK
LANE 2 ORDER
HEATER, ENGINE COOLANT, 120V
TIRES, 12X16.5 10PR CAT
FAN, COOLING, DEMAND
CONTROL, 2SPD,PROP AUX, DLX WT
252B3 SKID STEER LOADER
SELF-LEVELING
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
QUICK COUPLER, HYDRAULIC
ENGINE,TIER4 INTERIM COMPLIANT
ENGINE S/N CYM39879
DOOR, CAB, GLASS
BELT, SEAT, 2" SUSPENSION
ROPS, ENCLOSED WITH A/C (C3)
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
940
  • No
  • No
  • Rusty
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1410
  • Yes
  • Yes
  • Yes
  • Yes
  • 60%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Runs and starts good.
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
520
  • Will have a new used bucket on it
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
tires
  • 60
  • Tires in good condition.
  • 12- 16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBkt1460NoNoNo
Left RearBkt1460NoNoNo
Right FrontBkt1460%NoNoNo
Right RearBkt1460%NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering