Caterpillar 247B3

Caterpillar 247B3

Price
32,000 USD
Year
2012
Working hours
1753 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 247B3
CategorySkid Steer Loaders
Serial NumberTSL01192
Unit NumberEQ00145653
Catalog NumberCU4447281
Manufacturing Year2012
Hours1753 h
CountryUnited States
LocationElizabethtown, KY
Pricing
Price Excluding Tax$ 32,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
HEATER / DEFROSTERHEATER / DEFROSTER
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
Additional InformationNEW ENGINE HAS BEEN INSTALLED,
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Yes
  • No
safety items
  • Fair
  • Fair
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Fair
  • Fair
  • Poor
  • Fair
  • Fair
  • Fair
  • Poor
  • Fair
  • Fair
  • Fair
  • Fair
  • Poor
  • Fair
  • Fair
  • Yes
  • Yes
  • No
  • Yes
  • Yes
engine
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
cooling system
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • No
electrical, starting and charging system
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Yes
  • No
hydraulics
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • No
attachments / work tools
  • Fair
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
bucket
  • Fair
  • Fair
  • Fair
  • Poor
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • 66”
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersFair
RollerFair
Roller FrameFair
SprocketFair
Track / Belt ConditionFair
comments, misc. repairs, general remarks
  • Machine runs great. Door has been removed & will need to be replaced.
  • Tracks & undercarriage are in good shape & tracks have 50% life left.
  • Engine has just been replaced
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 ext 32685
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone