Caterpillar 246D

Caterpillar 246D

Price
44,000 USD
Year
2015
Working hours
321 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D
CategorySkid Steer Loaders
Serial NumberBYF01768
Unit Number0BYF01768
Catalog NumberCU2297269
Manufacturing Year2015
Hours321 h
CountryUnited States
LocationBaton Rouge, LA
Pricing
Price Excluding Tax$ 44,000
Tax-
Price Including Tax-
Features
Additional InformationCONVERSION ARRANGEMENT
DISPLAY, BASIC, ANTI-THEFT
DOOR, CAB, POLYCARBONATE
FILM, RIDE CONTROL, ANSI
HYDRAULICS, PROPORTIONAL
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHTS, BEACON
ONE SPEED WITH RIDE CONTROL
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE (H2)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, ELECTRIC
RADIO READY
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SHIPPING/STORAGE PROTECTION
TIRES, 12/16.5 CAT 10PR
BATTERY, HEAVY DUTY, 850 CCA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone