Caterpillar 246D C3H2

Caterpillar 246D C3H2

Price
35,000 USD
Year
2017
Working hours
318 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D C3H2
CategorySkid Steer Loaders
Serial NumberBYF03846
Unit NumberBYF03846
Catalog NumberCU4375719
Manufacturing Year2017
Hours318 h
CountryUnited States
LocationSpringfield, MO
Pricing
Price Excluding Tax$ 35,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
AMICSAMICS
ELECTRIC COUPLERELECTRIC COUPLER
BLUETOOTHBLUETOOTH
Additional InformationSEAT BELT, 2"
TIRES, 12/16.5 CAT 10PR
CONTROL, ISO, PROP, WT
TWO SPEED
DISPLAY, ADVANCED, LCD, CAMERA
BATTERY, XTRA HVY DUTY, DISC
PACKAGE, PERFORMANCE (H2)
HEATER, ENGINE COOLANT, 120V
LIGHTS, HALOGEN
SERIALIZED TECHNICAL MEDIA KIT
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, HYDRAULIC
PACK, DOMESTIC TRUCK
INSTRUCTIONS, ANSI, USA
ROPS, ENCLOSED WITH A/C (C3)
LANE 2 ORDER
DOOR, CAB, GLASS
SEAT,AIR SUSPENSION,CLOTH,HEAT
RADIO, AM/FM, BLUETOOTH
CONVERSION ARRANGEMENT
FAN, COOLING, DEMAND
CERTIFICATION ARR, (US/CANADA)
RETURN TO DIG/WRKTL POSITIONER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Unpainted metal parts have surface rust
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Equipped with backup camera
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red CAT ELC
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • .82 cubic yards
  • 86” tooth bucket.
comments, misc. repairs, general remarks
  • Machine is in overall good condition. All systems function correctly
  • Tires have roughly 60% life remaining.
  • Unpainted metal parts and fasteners have surface rust.
tires
  • 60%
  • 12-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front60
Left Rear60
Right Front60
Right Rear60
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone