Caterpillar 246D

Caterpillar 246D

Price
29,500 USD
Year
2016
Working hours
1477 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D
CategorySkid Steer Loaders
Serial NumberBYF03124
Unit Number445375
Catalog NumberCU4416909
Manufacturing Year2016
Hours1477 h
CountryUnited States
LocationDurango, CO
Pricing
Price Excluding Tax$ 29,500
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationBATTERY,XTRA HVY DUTY 1000 CCA
BUCKET-GP, BOCE 72" IN
CONTROL, ISO, PROP, WT
DISPLAY, ADVANCED, LCD, CAMERA
DUAL SELF LEVEL
FAN, COOLING, DEMAND
HIGH FLOW XPS - 32 GPM (120
HYDRAULIC CONTROLS - HIGH
INCLUDES:
1474 GD 3/5/19
LIGHTS, HALOGEN
ONE SPEED
PACKAGE, PERFORMANCE, (H3)
QUICK COUPLER, MANUAL
ROPS, OPEN (C1)
SEAT BELT, 2"
SEAT, SUSPENSION, VINYL
TIRES, 12/16.5 CAT 10PR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone