Caterpillar 246D

Caterpillar 246D

Price
29,000 USD
Year
2015
Working hours
955 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D
CategorySkid Steer Loaders
Serial NumberBYF02294
Unit NumberSS146-536
Catalog NumberCU4655351
Manufacturing Year2015
Hours955 h
CountryUnited States
LocationWinchester, VA
Pricing
Price Excluding Tax$ 29,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
ELECTRIC COUPLERELECTRIC COUPLER
Additional Information**North
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
ELECTRIC COUPLERELECTRIC COUPLER
Additional Information**North
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • No
  • Yes
  • Appearance is fairly good it does have some spots where paint is missing
  • Good
  • Good
  • PoorNo counterweight
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Poor
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • All safety items in good working condition
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Machine does not have DEF
  • 100%
  • All in good working condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine is in good working condition
  • N
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorDid not cut oil filter
  • Good
  • Good
cooling system
  • No
  • Cooling system is in good working condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Starting and charging system is in good working condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Hydraulic system is in good working condition
  • Good
  • PoorDidn’t cut hydraulic filter
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Bucket only
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • .57yd3
  • A417BBK21243
  • Bucket has some cosmetic wear but in good overall condition
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • PoorBucket does not have teeth
tires
  • No
  • No
  • 75%
  • Tires are in good condition with about 75% tread left
  • No tracks
  • 12-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCaterpillar 4CS3J7CP2575NoNoNo
Left RearCaterpillar 4CS3J7CP2575NoNoNo
Right FrontCaterpillar 4CS3J7CP2575NoNoNo
Right RearCaterpillar 4CS3J7CP2575NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY NORTHSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 410 686 7777
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources