Quick Search

Caterpillar 246DXPS2CA

Caterpillar 246DXPS2CA

Price
US$ 50,000
Year
2019
Working hours
1,783 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCaterpillar 246DXPS2CA
CategorySkid Steer Loaders
Serial NumberBYF05362
Unit Number9CR7007
Catalog Number4578231
Year2019
Hours1,783 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax50,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information,
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

*246D SSL TIER 4 FINAL HRC
*BATTERY, XTRA HVY DUTY, DISC
*CERTIFICATION ARR, P65
*CONTROL, ISO, PROP, WT
*CONVERSION ARRANGEMENT
*COUNTERWEIGHT,MACHINE,EXTERNAL
*DISPLAY, ADVANCED, LCD, CAMERA
*DOOR, CAB, POLYCARBONATE
*FAN, COOLING, DEMAND
*HEATER, ENGINE COOLANT, 120V
*LIGHTS, HALOGEN
*PACKAGE, PERFORMANCE, (H3)
*QUICK COUPLER, HYDRAULIC
*RADIO READY
*ROPS, ENCLOSED WITH A/C (C3)
*SEAT BELT, 2"
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*TWO SPEED WITH RIDE CONTROL
2019 MODEL
CAROLINA CDC - - AVAILABILITY
LANE 1 ORDER
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TIRES, 12/16.5 CAT 10PR
INSTRUCTIONS, ANSI, USA
PRODUCT LINK, CELLULAR PL240
FILM, RIDE CONTROL, ANSI
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering