Quick Search

CAT 246D

CAT 246D

Year
2015
Working hours
4,490 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTORS AND EQUIPMENT (I.T.E.) LTD.
+972 3 557 1555
Show phone number
Basic information
BrandCAT 246D
I.T.E - Israeli Tractors & Equipment
CategorySkid Steer Loaders
Serial NumberBYF02103
Catalog Number4509061
Year2015
Hours4,490 h
CountryIsrael
LocationIsrael
Pricing
Price Excluding Tax24,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
CE PLATECE PLATE
HEATER / DEFROSTERHEATER / DEFROSTER
Additional informationBELT, SEAT, 2"
BUCKET-GP, BOCE 66"
DISPLAY, ADV, LCD
DOOR, CAB, POLY
Online Owner's Manual
QUICK COUPLER, MANUAL
SEAT,AIR SUSP,VINYL,HEAT
TIRES, 12 X 16.5 10PR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering