Caterpillar 246D

Caterpillar 246D

Price
44,500 USD
Year
2019
Working hours
485 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D
CategorySkid Steer Loaders
Serial NumberBYF04823
Unit Number460400
Catalog NumberCU4642805
Manufacturing Year2019
Hours485 h
CountryUnited States
LocationCO
Pricing
Price Excluding Tax$ 44,500
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
ENGINEENGINE
Additional Information485 GD 8/6/20
CERTIFICATION ARR, P65
BATTERY,XTRA HVY DUTY 1000 CCA
TWO SPEED WITH RIDE CONTROL
CONTROL, ISO, PROP, WT
DISPLAY, ADVANCED, LCD, CAMERA
SELF LEVEL, PROP. HYDRAULICS
FAN, COOLING, DEMAND
INCLUDES: HIGH FLOW, DUAL
PACK, DOMESTIC TRUCK
**PRICED WITHOUT BUCKET**
QUICK COUPLER, HYDRAULIC
RADIO READY
TIRES, 12/16.5 CAT 10PR
PRODUCT LINK, CELLULAR PL240
SEAT BELT, 2"
ROPS, ENCLOSED WITH A/C (C3)
DOOR, CAB, POLYCARBONATE
FILM, RIDE CONTROL, ANSI
SEAT,AIR SUSPENSION,CLOTH,HEAT
WORKTOOL HARNESS
HEATER, ENGINE COOLANT, 120V
PACKAGE, PERFORMANCE, (H3)
LIGHTS, LED
Features
Accessories
ENGINEENGINE
Additional Information485 GD 8/6/20
CERTIFICATION ARR, P65
BATTERY,XTRA HVY DUTY 1000 CCA
TWO SPEED WITH RIDE CONTROL
CONTROL, ISO, PROP, WT
DISPLAY, ADVANCED, LCD, CAMERA
SELF LEVEL, PROP. HYDRAULICS
FAN, COOLING, DEMAND
INCLUDES: HIGH FLOW, DUAL
PACK, DOMESTIC TRUCK
**PRICED WITHOUT BUCKET**
QUICK COUPLER, HYDRAULIC
RADIO READY
TIRES, 12/16.5 CAT 10PR
PRODUCT LINK, CELLULAR PL240
SEAT BELT, 2"
ROPS, ENCLOSED WITH A/C (C3)
DOOR, CAB, POLYCARBONATE
FILM, RIDE CONTROL, ANSI
SEAT,AIR SUSPENSION,CLOTH,HEAT
WORKTOOL HARNESS
HEATER, ENGINE COOLANT, 120V
PACKAGE, PERFORMANCE, (H3)
LIGHTS, LED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • .57yd
  • A418BBK20264
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 70%
  • 12-16.5
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources