Caterpillar 246D C3H2

Caterpillar 246D C3H2

Price
45,900 USD
Year
2019
Working hours
636 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D C3H2
CategorySkid Steer Loaders
Serial NumberBYF05380
Unit NumberCCE03128
Catalog NumberCU4682191
Manufacturing Year2019
Hours636 h
CountryUnited States
LocationSalina, UT
Pricing
Price Excluding Tax45,900 USD
Tax-
Price Including Tax-
Details
Additional informationTIRES, 12/16.5 CAT 10PR
TWO SPEED
DOOR, CAB, GLASS
SERIALIZED TECHNICAL MEDIA KIT
INSTRUCTIONS, ANSI, USA
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
LIGHTS, HALOGEN
FAN, COOLING, DEMAND
S/N BYF05380
PRODUCT LINK, CELLULAR PL240
PACKAGE, PERFORMANCE (H2)
SEAT BELT, 2"
TRANSFER FROM:MICHIGAN CAT
ROPS, ENCLOSED WITH A/C (C3)
BATTERY, XTRA HVY DUTY, DISC
QUICK COUPLER, HYDRAULIC
SEAT,AIR SUSPENSION,CLOTH,HEAT
RADIO READY
HEATER, ENGINE COOLANT, 120V
CONVERSION ARRANGEMENT
PRICED 12/01/21 KR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone