Quick Search

Caterpillar 246D3 C3H2

Caterpillar 246D3 C3H2

Price
$45,200
Year
2020
Working hours
4,332 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCaterpillar 246D3 C3H2
CategorySkid Steer Loaders
Serial NumberKC600838
Unit NumberCCE02715U
Catalog Number4625584
Year2020
Hours4,332 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax45,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationPACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
LANE 2 ORDER
*ROPS, ENCLOSED WITH A/C (C3)
*QUICK COUPLER, HYDRAULIC
*RIDE CONTROL
INSTRUCTIONS, ANSI, USA
TIRES, 12/16.5 GA 10PR
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*DOOR, CAB, GLASS
*FAN, COOLING, DEMAND
REAR LIGHTS
*CONTROL, ISO, PROP, WT
*DISPLAY, ADVANCED, LCD, CAMERA
*LIGHTS, HALOGEN
*RADIO, AM/FM, BLUETOOTH
FILM, ENGINE, ANSI, USA
CAB PACKAGE, PRO PLUS
*HYDRAULICS, PERFORMANCE, (H2)
*POWERTRAIN, TWO SPEED
*FILM, TWO SPEED
PRICED 07/20/20 EK
HEATER, ENGINE COOLANT, 120V
SEAT BELT, 2"
BATTERY,EXTRA HEAVY DUTY, DISC
COUNTERWEIGHT,MACHINE,EXTERNAL
FILM, RIDE CONTROL, ANSI
CERTIFICATION ARR, P65
PRODUCT LINK, CELLULAR PL243
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering