Quick Search

Caterpillar 246D3 C3H2

Caterpillar 246D3 C3H2

Year
2020
Working hours
3,892 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Hurricane, UT
Basic information
BrandCaterpillar 246D3 C3H2
CategorySkid Steer Loaders
Serial NumberKC600926
Unit NumberCCE02751
Catalog Number4914769
Year2020
Hours3,892 h
CountryUnited States
LocationHurricane, United States
Pricing
Price Excluding Tax38,600 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
TERMINALS, JUMP STARTTERMINALS, JUMP START
*FILM, TWO SPEED*FILM, TWO SPEED
*HYDRAULICS, PERFORMANCE, (H2)*HYDRAULICS, PERFORMANCE, (H2)
CAB PACKAGE, PRO PLUSCAB PACKAGE, PRO PLUS
CERTIFICATION ARR, P65CERTIFICATION ARR, P65
COUNTERWEIGHT,MACHINE,EXTERNALCOUNTERWEIGHT,MACHINE,EXTERNAL
DOOR, CAB, GLASSDOOR, CAB, GLASS
HEATER, ENGINE COOLANT, 120VHEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USAINSTRUCTIONS, ANSI, USA
PRODUCT LINK, CELLULAR PL243PRODUCT LINK, CELLULAR PL243
REAR LIGHTSREAR LIGHTS
RIDE CONTROL, NONERIDE CONTROL, NONE
LANE 2 ORDERLANE 2 ORDER
PACK, DOMESTIC TRUCKPACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KITSERIALIZED TECHNICAL MEDIA KIT
*FAN, COOLING, DEMAND*FAN, COOLING, DEMAND
*QUICK COUPLER, HYDRAULIC*QUICK COUPLER, HYDRAULIC
*RADIO, AM/FM, BLUETOOTH*RADIO, AM/FM, BLUETOOTH
*ROPS, ENCLOSED WITH A/C (C3)*ROPS, ENCLOSED WITH A/C (C3)
*SEAT,AIR SUSPENSION,CLOTH,HEAT*SEAT,AIR SUSPENSION,CLOTH,HEAT
*CONTROL, ISO, PROP, WT*CONTROL, ISO, PROP, WT
*DISPLAY, ADVANCED, LCD, CAMERA*DISPLAY, ADVANCED, LCD, CAMERA
*LIGHTS, LED*LIGHTS, LED
*POWERTRAIN, TWO SPEED*POWERTRAIN, TWO SPEED
BATTERY,EXTRA HEAVY DUTY, DISCBATTERY,EXTRA HEAVY DUTY, DISC
TIRES, 12/16.5 GA 10PRTIRES, 12/16.5 GA 10PR
PRICED 09/26/22 KRPRICED 09/26/22 KR
Additional informationOnline Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering