Caterpillar 246D3 C3H2

Caterpillar 246D3 C3H2

Price
47,000 USD
Year
2021
Working hours
1,187 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D3 C3H2
CategorySkid Steer Loaders
Serial NumberKC601637
Unit NumberBCP00310U
Catalog NumberCU4830448
Manufacturing Year2021
Hours1,187 h
CountryUnited States
LocationLindon, UT
Pricing
Price Excluding Tax47,000 USD
Tax-
Price Including Tax-
Details
Additional informationDOOR, CAB, GLASS
CAB PACKAGE, PRO PLUS
*HYDRAULICS, PERFORMANCE, (H2)
INSTRUCTIONS, ANSI, USA
*FILM, TWO SPEED
CERTIFICATION ARR, P65
COUNTERWEIGHT,MACHINE,EXTERNAL
TIRES, 12/16.5 GA 10PR
PACK, DOMESTIC TRUCK
*ROPS, ENCLOSED WITH A/C (C3)
*QUICK COUPLER, HYDRAULIC
REAR LIGHTS
SERIALIZED TECHNICAL MEDIA KIT
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*FAN, COOLING, DEMAND
BATTERY,EXTRA HD,DISC,1000 CCA
RIDE CONTROL, NONE
LANE 2 ORDER
SEAT BELT, 2"
PRODUCT LINK, CELLULAR PL243
HEATER, ENGINE COOLANT, 120V
PRICED 10/22/21 DA
*POWERTRAIN, TWO SPEED
*LIGHTS, LED
*CONTROL, ISO, PROP, WT
*DISPLAY, ADVANCED, LCD, CAMERA
*RADIO, AM/FM, BLUETOOTH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone