Caterpillar 246DXPS2CA

Caterpillar 246DXPS2CA

Price
52,550 USD
Year
2019
Working hours
422 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246DXPS2CA
CategorySkid Steer Loaders
Serial NumberBYF05340
Unit Number9CR7063
Catalog NumberCU4590483
Manufacturing Year2019
Hours422 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax52,550 USD
Tax USD
Price Including Tax USD
Details
Additional Information.
- CAT CERTIFIED USED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE.

INSTRUCTIONS, ANSI, USA
*CERTIFICATION ARR, P65
LANE 1 ORDER
DUAL SELF LEVEL
*CONVERSION ARRANGEMENT
*DOOR, CAB, POLYCARBONATE
SHIPPING/STORAGE PROTECTION
*ROPS, ENCLOSED WITH A/C (C3)
*HEATER, ENGINE COOLANT, 120V
CAROLINA CDC - - AVAILABILITY
*RADIO READY
*QUICK COUPLER, HYDRAULIC
*LIGHTS, HALOGEN
*246D SSL TIER 4 FINAL HRC
246D SSL 2019
*CONTROL, ISO, PROP, WT
TIRES, 12/16.5 CAT 10PR
*TWO SPEED WITH RIDE CONTROL
*DISPLAY, ADVANCED, LCD, CAMERA
SERIALIZED TECHNICAL MEDIA KIT
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*FAN, COOLING, DEMAND
*BATTERY, XTRA HVY DUTY, DISC
HYDRAULIC CONTROLS - HIGH FLOW
*COUNTERWEIGHT,MACHINE,EXTERNAL
*SEAT BELT, 2"
PRODUCT LINK, CELLULAR PL240
FILM, RIDE CONTROL, ANSI
HIGH FLOW XPS - 32 GPM (120 LPM
PACKAGE, PERFORMANCE, (H3)
Features
Additional Information.
- CAT CERTIFIED USED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE.

INSTRUCTIONS, ANSI, USA
*CERTIFICATION ARR, P65
LANE 1 ORDER
DUAL SELF LEVEL
*CONVERSION ARRANGEMENT
*DOOR, CAB, POLYCARBONATE
SHIPPING/STORAGE PROTECTION
*ROPS, ENCLOSED WITH A/C (C3)
*HEATER, ENGINE COOLANT, 120V
CAROLINA CDC - - AVAILABILITY
*RADIO READY
*QUICK COUPLER, HYDRAULIC
*LIGHTS, HALOGEN
*246D SSL TIER 4 FINAL HRC
246D SSL 2019
*CONTROL, ISO, PROP, WT
TIRES, 12/16.5 CAT 10PR
*TWO SPEED WITH RIDE CONTROL
*DISPLAY, ADVANCED, LCD, CAMERA
SERIALIZED TECHNICAL MEDIA KIT
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*FAN, COOLING, DEMAND
*BATTERY, XTRA HVY DUTY, DISC
HYDRAULIC CONTROLS - HIGH FLOW
*COUNTERWEIGHT,MACHINE,EXTERNAL
*SEAT BELT, 2"
PRODUCT LINK, CELLULAR PL240
FILM, RIDE CONTROL, ANSI
HIGH FLOW XPS - 32 GPM (120 LPM
PACKAGE, PERFORMANCE, (H3)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone