Caterpillar 246D

Caterpillar 246D

Price
On Request
Year
2013
Working hours
2,053 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D
CategorySkid Steer Loaders
Serial NumberBYF00221
Unit NumberBYF00221
Catalog NumberCU4826062
Manufacturing Year2013
Hours2,053 h
CountryUnited States
LocationScott City, MO
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
Additional information*SEAT,AIR SUSPENSION,VINYL,HEAT
*ONE SPEED
TIRES, 12/16.5 CAT 10PR
INSTRUCTIONS, ANSI, USA
*ROPS, OPEN (C1)
*CONVERSION ARRANGEMENT
*SEAT BELT, 2"
*QUICK COUPLER, MANUAL
*BATTERY,XTRA HVY DUTY 1000 CCA
LANE 1 ORDER
CAROLINA CDC - - AVAILABILITY
SHIPPING/STORAGE PROTECTION
INSTRUCTIONS, ENGLISH
*HYDRAULICS, PROPORTIONAL
*246D SSL TIER 4 FINAL HRC
*DISPLAY, BASIC, ANTI-THEFT
*PACKAGE, PERFORMANCE (H4)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • No
  • No
  • Overall good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Overall good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • No
  • No
  • Yes
  • 1/2
  • Overall good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairInop
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Overall good
  • Normal
  • Na
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Overall good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Overall good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Overall good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • 84” 1.09 yd3
  • A4197LM20047
  • Overall good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • No
  • 100%
  • Brand new. Overall good
  • 12-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontNoNoNo
Left RearNoNoNo
Right FrontNoNoNo
Right RearNoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 384 4021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone