Caterpillar 246D HF

Caterpillar 246D HF

Price
36,000 USD
Year
2016
Working hours
613 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D HF
CategorySkid Steer Loaders
Serial NumberBYF03129
Unit Number445379
Catalog NumberCU4282993
Manufacturing Year2016
Hours613 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$ 36,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
ENGINEENGINE
Additional Information**** NO PROGRAMS AVAILABLE ****
BATTERY,XTRA HVY DUTY 1000 CCA
BUCKET-GP, 74", BOCE
CAT CERTIFIED USED
CONTROL, ISO, PROP, WT
DISPLAY, ADVANCED, LCD, CAMERA
DUAL SELF LEVEL
FAN, COOLING, DEMAND
HIGH FLOW XPS - 32 GPM (120
HYDRAULIC CONTROLS - HIGH
INCLUDES:
LIGHTS, HALOGEN
ONE SPEED
PACKAGE, PERFORMANCE, (H3)
QUICK COUPLER, MANUAL
ROPS, OPEN (C1)
SEAT BELT, 2"
SEAT, SUSPENSION, VINYL
FREIGHT, INCOMING ($60)
Features
Accessories
ENGINEENGINE
Additional Information**** NO PROGRAMS AVAILABLE ****
BATTERY,XTRA HVY DUTY 1000 CCA
BUCKET-GP, 74", BOCE
CAT CERTIFIED USED
CONTROL, ISO, PROP, WT
DISPLAY, ADVANCED, LCD, CAMERA
DUAL SELF LEVEL
FAN, COOLING, DEMAND
HIGH FLOW XPS - 32 GPM (120
HYDRAULIC CONTROLS - HIGH
INCLUDES:
LIGHTS, HALOGEN
ONE SPEED
PACKAGE, PERFORMANCE, (H3)
QUICK COUPLER, MANUAL
ROPS, OPEN (C1)
SEAT BELT, 2"
SEAT, SUSPENSION, VINYL
FREIGHT, INCOMING ($60)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
bucket
  • .57yd
  • A4195BK20189
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 100%
  • 12-16.5
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources