Caterpillar 246D CB

Caterpillar 246D CB

Price
31,000 USD
Year
2018
Working hours
1489 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D CB
CategorySkid Steer Loaders
Serial NumberBYF04365
Unit NumberG18-435M
Catalog NumberCU4682109
Manufacturing Year2018
Hours1489 h
CountryUnited States
LocationAsheville, NC
Pricing
Price Excluding Tax31,000 USD
Tax USD
Price Including Tax USD
Details
Additional Information** CAT CERTIFIED USED ** • CAB • AIR • STANDARD HYDRAULICS • GP BUCKET • QUICK COUPLER

BATTERY, HEAVY DUTY, 850 CCA
INSTRUCTIONS, ANSI, USA
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
CONTROL, ISO, PROP
LIGHTS, HALOGEN
FAN, COOLING, DEMAND
ENGINE SN#8JC5466
ONE SPEED
SHIPPING/STORAGE PROTECTION
PACK, DOMESTIC TRUCK
CERTIFICATION ARR, (US/CANADA)
QUICK COUPLER, HYDRAULIC
TIRES, 12/16.5 CAT 10PR
SERIALIZED TECHNICAL MEDIA KIT
CCU (CAT CERTIFIED USED)
PRODUCT LINK, CELLULAR PL240
PACKAGE, PERFORMANCE (H2)
LANE 2 ORDER
SEAT BELT, 2"
ROPS, ENCLOSED WITH A/C (C3)
DOOR, CAB, POLYCARBONATE
RADIO, AM/FM, BLUETOOTH
SEAT,AIR SUSPENSION,CLOTH,HEAT
CONVERSION ARRANGEMENT
Features
Additional Information** CAT CERTIFIED USED ** • CAB • AIR • STANDARD HYDRAULICS • GP BUCKET • QUICK COUPLER

BATTERY, HEAVY DUTY, 850 CCA
INSTRUCTIONS, ANSI, USA
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
CONTROL, ISO, PROP
LIGHTS, HALOGEN
FAN, COOLING, DEMAND
ENGINE SN#8JC5466
ONE SPEED
SHIPPING/STORAGE PROTECTION
PACK, DOMESTIC TRUCK
CERTIFICATION ARR, (US/CANADA)
QUICK COUPLER, HYDRAULIC
TIRES, 12/16.5 CAT 10PR
SERIALIZED TECHNICAL MEDIA KIT
CCU (CAT CERTIFIED USED)
PRODUCT LINK, CELLULAR PL240
PACKAGE, PERFORMANCE (H2)
LANE 2 ORDER
SEAT BELT, 2"
ROPS, ENCLOSED WITH A/C (C3)
DOOR, CAB, POLYCARBONATE
RADIO, AM/FM, BLUETOOTH
SEAT,AIR SUSPENSION,CLOTH,HEAT
CONVERSION ARRANGEMENT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Derek Scott
Telephone:+1 704 596 8880
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone