Caterpillar 246D

Caterpillar 246D

Price
29,000 USD
Year
2016
Working hours
1005 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D
CategorySkid Steer Loaders
Serial NumberBYF03100
Unit NumberUM08248
Catalog NumberCU4673898
Manufacturing Year2016
Hours1005 h
CountryUnited States
LocationSan Leandro, CA
Pricing
Price Excluding Tax$ 29,000
Tax-
Price Including Tax-
Details
Additional InformationBATTERY, HEAVY DUTY, 850 CCA
SERIALIZED TECHNICAL MEDIA KIT
INSTRUCTIONS, ANSI, USA
CONTROL, ISO, PROP, WT
DISPLAY, ADVANCED, LCD, CAMERA
LIGHTS, HALOGEN
FAN, COOLING, DEMAND
SEAT BELT, 3"
PRODUCT LINK, CELLULAR PL641
ONE SPEED
LANE 2 ORDER
PACK, DOMESTIC TRUCK
ROPS, OPEN (C1)
TIRES, 33X6X11 CAT FLEX SOLID
SEAT, SUSPENSION, VINYL
QUICK COUPLER, MANUAL
YOUR BKT NM38558 65SSGP100828
EIN # JL8T74
CONVERSION ARRANGEMENT
PACKAGE, PERFORMANCE, (H3)
BUCKET-GP, BOCE 66"
Features
Additional InformationBATTERY, HEAVY DUTY, 850 CCA
SERIALIZED TECHNICAL MEDIA KIT
INSTRUCTIONS, ANSI, USA
CONTROL, ISO, PROP, WT
DISPLAY, ADVANCED, LCD, CAMERA
LIGHTS, HALOGEN
FAN, COOLING, DEMAND
SEAT BELT, 3"
PRODUCT LINK, CELLULAR PL641
ONE SPEED
LANE 2 ORDER
PACK, DOMESTIC TRUCK
ROPS, OPEN (C1)
TIRES, 33X6X11 CAT FLEX SOLID
SEAT, SUSPENSION, VINYL
QUICK COUPLER, MANUAL
YOUR BKT NM38558 65SSGP100828
EIN # JL8T74
CONVERSION ARRANGEMENT
PACKAGE, PERFORMANCE, (H3)
BUCKET-GP, BOCE 66"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON TRACTOR COSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 8448259200
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone